Close
통합검색
통합검색
통합검색 창 닫기

> Products > Educational Kits > ROBOTIS PLAY

Product | Product Configuration

Build up to 7 robot examples with one kit.

ROBOTIS PLAY 300 DINOs : Bluebird, Puppy, Cricket, and more!
ROBOTIS PLAY 600 PETs : Triceratops, Tyranno, Brachio, and more!



The PLAY products have different part sizes depending on the model.
- PLAY 300 : uses 6mm grid parts (smaller parts)
- PLAY 600 : uses 12mm grid parts (bigger parts)

Various themes like jungle, ocean, and dinosaurs!

ROBOTIS PLAY is theme-based so children can have diverse experience and develop on creativity.

Make the robot move using the actuator!

ROBOTIS PLAY is more than a block toy.
It uses an actuator to move on its own, developing on your children’s space perception.



* The actuator model (shape, size, etc.) is different depending on the grid size of the product.

Improve your concentration!

ROBOTIS PLAY provides a tool to assemble and disassemble,
helping to improve on concentration.


* Not all robot examples depicted in this image are available for sale.
 

Easy to use Rivet assembly!

ROBOTIS PLAY uses the patented Rivet parts to assemble the robot.
Unleash your imagination with easy assembling!


* PLAY 300 DINOs (6mm) is included with 2 step rivets.
* PLAY 600 PETs (12mm) is included with 1 step (integrated) rivets.

 
 
Budget-friendly robot kits that won’t break the bank! The ROBOTIS PLAY 600 PETS Kit is a great way to get your children excited about robotics at an early age. Your children will get to build up to seven moving pet robots! Each kit comes equipped with over 50 parts and an easy-to-follow assembly manual. Ages 6+
 
 
● Includes simple assembly instruction manual
● Includes 1 geared motor (CM-20) with 2-way output
● Downloadable interactive 3D assembly instructions from ROBOPLUS Design app
 
 
 
 
 
Budget-friendly robot kits that won’t break the bank! The ROBOTIS PLAY 300 DINO Kit is a great way to get your children excited about robotics at an early age. Your children will get to build up to seven moving dinosaur robots with this kit! Each kit comes equipped with over 50 parts and an easy-to-follow assembly manual. Ages 8+.
 
 
● Includes simple assembly instruction manual
● Includes 1 geared motor with 2-way output
● Downloadable interactive 3D assembly instructions from ROBOPLUS Design app
 
 
 

  • ROBOTIS INC | 26228 Enterprise Ct. Lake Forest, CA 92630, USA | TEL : +1-949-377-0377 | FAX : +1-949-242-5112