...

Notice

[News] [Release] RH-P12-RN-UR

페이지 정보

2019/11/06 14:28 Hit 1,192

본문

Robot Hand for Universal Robots e-Series (RH-P12-RN-UR) is available! 

 

 

 

 

 Image

 SKU No.

 Name

 Information

 RHP12RNUR_500x500.png 

905-0028-000

RH-P12-RN-UR 

 ​ 

 1-DOF Two-Finger Hand

Multi-functional robot hand with 2 fingers powered by 10W DC motor. 

Adaptive Gripping Design

Passive Joints enable adaptive gripping for various shapes of objects. 

Current Control (Force Control)

Torque control and current-based position control make it possible to pick up objects of various materials. 

Light Weight & High Power

5kg of high payload is delivered from 500g light weighted robot hand. 

Detachable Finger Tips

Detachable finger tips can be easily replaced with customized finger tips. 

Intuitive and Simple Mounting

The robot band can be quickly mounted on ROBOTIS Manipulator.

Simplified design enables easy mounting on custom applications.


 ​ 

  • 페이스북으로 보내기
  • 트위터로 보내기
  • 구글플러스로 보내기