...

Product

Platforms | ROBOTIS OP2

본문

pruduct_logo_OP2.png

Open Platform Humanoid Project

ROBOTIS OP2 is an affordable, miniature-humanoid-robot platform with advanced computational power, sophisticated sensors, high payload capacity, and dynamic motion ability to enable many exciting research, education and outreach activities.
“ROBOTIS OP2” is a new version of “ROBOTIS OP” that was formerly known as “DARwIn-OP”.

pruduct_img_OP2_01.png

Standard PC-based Robot with Convenient Interfaces

pruduct_img_OP2_03.png

High Performance and Advanced Features

  • ▪ Default walking speed: 24.0 cm/sec (9.44 in/sec) 0.25 sec/step - user modifiable gait
  • ▪ Default standing up time from ground: 2.8 sec (from facing down) and 3.9 sec (from facing up) - user modifiable speed
  • ▪ Built-in PC: Intel Atom N2600 @1.6 GHz dual core, RAM 4GB DDR3, 32GB mSATA
  • ▪ Management controller (CM-740): ARM CortexM3 STM32F103RE 72MHz
  • ▪ 20 actuator modules (6 DOF leg x2+ 3 DOF arm x2 + 2 DOF neck)
  • ▪ Actuators with durable metallic gears (DYNAMIXEL MX-28T)
  • ▪ Self-maintenance kit (easy to follow steps and instructions)
  • ▪ Standby mode for low power consumption
  • ▪ 1Mbps high-speed Dynamixel bus for joint control
  • ▪ 1800mAh LIPO Battery (30 minutes of operations), charger, and external power adapter
    (Battery can be removed from robot without shutting down by plugging in external power before removal)
  • ▪ Versatile functionality (can accept legacy, current, and future peripherals)
  • ▪ 3-axis gyro, 3-axis accelerometer, button x3, detection microphone x2
  • >> For up-to-date information, check e-Manual (http://support.robotis.com)

Efficient and Versatile Modular Configuration

pruduct_img_OP2_04.png

Simple and Clean Architecture

pruduct_img_OP2_05.png

Open Platform (Hardware and Software)

  • ▪ Mechanics Information
  •   (Dimensions, Kinematics, Dynamics, CAD data)
  • ▪ Electronics Information
  •  (Controllers, Sub B/Ds, Schematics, Part Information)
  • ▪ Software Information
  •  (Development Environment, Framework, Source Code)
  • ▪ Management Information
  •  (Detailed Assembly Diagrams, User Maintenance Guide)
  • ▪ Community Resources
  •  (User-developed Code, Various Application Examples)
pruduct_img_OP2_06.png

Dimensions and Weight

pruduct_img_OP2_07.png

Comparative specs

ROBOTIS OP
(discontinued line)
ROBOTIS OP2
CPU Intel Atom Z530
@1.6GHz single core
Intel Atom N2600
@1.6GHz dual core
RAM 1GB DDR2
(fixed capacity)
4GB DDR3
204-pin SO-DIMM module
(user-replaceable)
storage 4GB NAND flash IDE100
(fixed capacity)
half-size mSATA module (32GB)
(user-replaceable)
LAN speed 100 Mbps 1 Gbps
Installable OS Linux only (32-bit) any Linux release (32-bit)
any Windows release (32-bit)
wi-fi 802.11g 802.11n (2.4GHz-only)

Visual differences with ROBOTIS OP

pruduct_img_OP2_08.png

The only difference is the mini HDMI port connector from ROBOTIS OP2. Also, the location of the ports differ from ROBOTIS OP2 with respect to ROBOTIS OP. The Mode, Start, and Reset buttons remain unchanged. ROBOTIS OP2 lacks the 3.5cm microphone and audio jacks. In practice these were not implemented with ROBOTIS OP so the loss of these ports from ROBOTIS OP2 will not affect robot operations.

pruduct_img_OP2_09.png

Advantages of ROBOTIS OP2 compared to ROBOTIS OP

As stated above the changes come in the form of an updated PC. The advantages of the new PC are listed as follows:
▪ user-replaceable SSD
▪ user-replaceable RAM
▪ increased compute power (obviously)