...

로보티즈 제품 정보 소개 브로셔 모음입니다.

로보티즈 오피3

본문

pruduct_logo_OP3.png

Ready for the Next Move

ROBOTIS OP3 is an affordable, miniature humanoid robot platform with advanced computational power, sophisticated sensors, high payload capacity, and dynamic motion ability to enable many exciting research and education activities.

pruduct_img_OP3_01.png

ROS Support for Convenient Research and Education

pruduct_img_OP3_04.png

Powerful & Convenient Interfaces

pruduct_img_OP3_05.png

High Performance and Advanced Features

  • ▪ Built-in PC : Intel NUC with an Intel Core i3 processor, RAM 8GB DDR4, 128GB M.2 SSD
  • ▪ Management controller (OpenCR): ARM Cortex-M7
  • ▪ 20 actuator modules (6 DOF leg x2+ 3 DOF arm x2 + 2 DOF neck)
  • ▪ Actuators with durable metallic case & gears (DYNAMIXEL XM430)
  • ▪ Self-maintenance kit (easy to follow steps and instructions)
  • ▪ Standby mode for low power consumption
  • ▪ 4.5Mbps high-speed Dynamixel bus for joint control
  • ▪ 1800mAh LIPO Battery (30 minutes of operations), charger, and external power adapter
      (Battery can be removed from robot without shutting down by plugging in external power before removal)
  • ▪ Versatile functionality (can accept legacy, current, and future peripherals)
  • ▪ 3-axis gyroscope, 3-axis accelerometer, 3-Axis magnetometer, button x4, microphone x2, speaker x1

Simple and Clean Architecture

pruduct_img_OP3_06.png

Open Platform (Hardware and Software)

  • ▪ Mechanics Information
  •   (Dimensions, Kinematics, Dynamics, CAD data)
  • ▪ Electronics Information
  •  (Controllers, Sub B/Ds, Schematics, Part Information)
  • ▪ Software Information
  •  (Development Environment, Framework, Source Code)
  • ▪ Management Information
  •  (Detailed Assembly Diagrams, User Maintenance Guide)
  • ▪ Community Resources
  •  (User-developed Code, Various Application Examples)

Dimensions and Weight

pruduct_img_OP3_07.png

Specification

pruduct_img_OP3_08.png

Advantages of developing with OP3 compared to OP2

  • There are several changes in OP3 and advantages of the new OP3 are listed as follows:
  • ▪ New Actuators (higher torque)
    ▪ Increase of SSD capacity
    ▪ Increase of RAM capacity
    ▪ Dramatic improvement in computational power
    ▪ Replacing Mini HDMI with HDMI
    ▪ User friendly sub-controller(CM-730 → OpenCR)
    ▪ Improved camera

Spec Comparisons

pruduct_img_OP3_09.png