...

Smart Actuators | DYNAMIXEL

본문

pruduct_logo_DXL.png

All in one Actuator to build Multi-Jointed Robots
for DIY, Educational or Research

pruduct_img_DXL_01.png

Basic Feature

  • ▪ All-in-One Modular Design

      A module actuator which incorporates all the functions required for robot joints.

    pruduct_img_DXL_02_en.png
  • ▪ All-around Assembling Structure

    pruduct_img_DXL_03.png
  • ▪ Controlled via Network

      Dynamixels have an unique ID that are controlled by packet communication on a bus. They support network of TTL, RS 485 etc. according to model

  • ▪ Simple connection structure

      Wiring is simple because it is linked by Daisy Chain

  • ▪ Status Display functions

      LED and Shut-down (Torque-off) functions can be set regarding high temperature, overload, overvoltage, and low voltage

    pruduct_img_DXL_04.png
  • ▪ Compliance Setting

      Compliance margin and slope control functions available.

  • ▪ PID Gain Control

      Uses PID Gain Control, Proportional Gain, Integral Gain, Derivative Gain for control (MX series)

  • ▪ Torque Setting

      Torque can be set up by 1024 steps from maximum Torque to free run state.

  • ▪ Low-electric current/high voltage drive

      Its efficiency is high because it runs by high voltage, and it improves stability of robot system formed by Dynamixel because current consumption is low.

MX Series Characteristics

pruduct_img_DXL_05.png

Controller

Dynamixel can be controlled using exclusive controllers and the PCs

pruduct_img_DXL_06_en.png

Software

RoboPlus

The setting and the programming of Dynamixel can be done easily using RoboPlus.

Embeded C

It makes the users possible to develop their own firmware.

Dynamixel SDK

It is a standard programming library to develop S/W controls Dynamixel.

Zigbee SDK

It is a standard programming library to develop S/W communicates with RoboPlus Task with RoboPlus Task code.

Mountable frame according to each HORN

pruduct_img_DXL_07_en.png