...

Platforms | RH-P12-RN

본문

pruduct_logo_ROBOTIS_HAND.png

RH-P12-RN

pruduct_img_RH-P12-RN_01_en.png

1-DOF Two-Finger Hand

Multi functional robot hand with 2 fingers powered by 10W DC motor.

pruduct_img_RH-P12-RN_02.png

Adaptive Gripping Design

Passive joints enable adaptive gripping for various shapes of objects.

pruduct_img_RH-P12-RN_03.png

Current Control (Force Control)

Torque control and current-based position control make it possible to pick up objects of various materials.

pruduct_img_RH-P12-RN_04.png

Light Weight & High Power

5kg of high payload is delivered from 500g light weighted robot hand.

pruduct_img_RH-P12-RN_05.png

Detachable Finger Tips

Detachable finger tips can be easily replaced with customized finger tips.

pruduct_img_RH-P12-RN_06.png

Intuitive and Simple Mounting

▪ The robot hand can be quickly mounted on ROBOTIS Manipulator.
▪ Simplified design enables easy mounting on custom applications.

pruduct_img_RH-P12-RN_07.png

DYNAMIXEL 2.0 Protocol

▪ The robot hand supports DYNAMIXEL 2.0 protocol for easy control.
▪ Power and communication are connected via DYNAMIXEL BUS.

pruduct_img_RH-P12-RN_08.png

Supports Various Development Environments

C++ examples for Windows, Linux and ROS.

pruduct_img_RH-P12-RN_09.png

Mechanical Information

pruduct_img_RH-P12-RN_10.png

Specifications

Properties

Data

Weight

500 g

Recommended Payload

5 kg

Maximum Stroke

109 mm

Diameter for Encompassing Grip

50 ~ 100 mm

Maximum Gripping Force

170 N

Protocol

DYNAMIXEL 2.0

Nominal Voltage

24V

Network Interface

RS-485

pruduct_img_RH-P12-RN_11.png

Product Name

pruduct_img_RH-P12-RN_12.png
pruduct_img_RH-P12-RN_13.png