...

Tutorial

Dynamixel Pro Frame/Idler Compatibility Table

페이지 정보

14-03-06 18:28 Hit 4,884

Compatibility guide for Dynamixel Pro and Frame/Idler.

Click here for the updated compatibility chart (HERE)

  

※ (*) = Discontinued 
Category SKU No. Product
Name
DYNAMIXEL PRO

(*)L42-10

(*)L54-30 (*)L54-50 M42-10 M54-40 M54-60 H42-20 H54-100 H54-200
Brushed Brushless Brushless Brushed Brushless Brushless Brushed Brushless Brushless
Frame
Hinge
903-0216-100 FRP42-H110                
903-0217-100 FRP42-H120                
903-0236-000 FRP42-H210              
903-0237-000 FRP42-H220              
903-0214-100 FRP54-H110          
903-0215-100 FRP54-H120          
903-0222-000 FRP54-H210            ○    
903-0223-000 FRP54-H220            ○    
Frame 903-0219-100 FRP42-A110            
(Adaptor) 903-0218-100 FRP54-A110      
Idler 902-0083-000 FRP42-I110            
902-0082-000 FRP54-I110      

 
* The Idler is required when assembling the Dynamixel Pro to the Hinge Frame.
  Please purchase the corresponding Idler of the Dynamixel Pro model when purchasing the Hinge Frame.

 
  • 페이스북으로 보내기
  • 트위터로 보내기
  • 구글플러스로 보내기