DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in one DC servo module.
DYNAMIXEL AX-series are used in ROBOTIS STEM, Premium, and GP.
You can easily create various types of robots such as humanoid, 4 legged and 6 legged robot with the AX-series.
It can also be used as a wheel so that you can create a robot with a combination of wheel type and joint type in a single module.
By using a variety of high-strength engineering plastic option frames or by printing frames using a 3D printer, you can produce any type of robot at a low cost.
AX-18A is a high performance version of the popular DYNAMIXEL AX-12A, and can be applied to robots that need more power.
Applied a 4th metal gear to enhance endurance
AX-18A Bulk | 6 |
---|---|
B01-HORN (assembled) | 6 |
This package does not include frames, washer, bushing, nuts, cables, and bolts.
Accessories required for assembly are sold separately.
Controller : CM-5, CM-510, CM530, CM-700, OpenCM9.04(+ OpenCM485 Expansion Board), OpenCR
Interface : USB2Dynamixel, U2D2
ID : 1
Baud Rate : 1Mbps
(User can change various settings including ID and baud rate according to environment)
Only AX-series frames can be used. Optional frames for MX-series and X-series cannot be used.