...
Item Information

PM54-040-S250-R

24.0V / 3.90Nm / 24.2rpm / Maxon / Cycloid / RS-485

SKU 902-0089-001
Manufacturer ROBOTIS
Origin KOREA
Currency USD
Price $ 1,629.90

Out of stock.

This product is temporarily out of stock due to the global supply chain issue.

상품 기본설명

Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Controller + Driver + Sensor + Reduction Gear + Network in one DC servo module.

DYNAMIXEL-P Series implements removable reduction cycloid gears, resulting in high precision and impact resistance.

 

- Torque control based on current sensing

- Position, Torque and Speed-based command

- High resolution with combination of Incremental Encoder and Contactless Absolute Encoder

- Full metal housing for high durability

- Can be used to make a full-size manipulator, pan tilt, humanoid, etc.


[DYNAMIXEL PRO -> P] Upgrade Details

- Improved design and JST connectors applied

- Improved dirt inflow and leakage

- Improved control table (Supports X Series functions) 

- Enhanced control performance such as responsiveness and resolution

- Enhanced communication responsiveness

- Improved heat, noise, and durability


Package Components
PM54-040-S250-R1
Robot Cable-X4P 300mm(Convertible)1
Robot Cable-X4P 300mm1
Power Cable-2P 600mm1
Wrench Bolt WB M3x820
Caution

The operational voltage is different from other DYNAMIXEL series (Operational voltage: 24V).

Depending on the number of units used, it is recommended to use a separate power supply.

Molex 4Pin connector is used for communication.

Specification
Model Name PM54-040-S250-R
MCU Cortex-M4 (168 [Mhz], 32 [bit])
Input Voltage Min. [V] -
Recommended [V] 24.0
Max. [V] -
Performance Characteristics Voltage [V] 24.0
Stall Torque [N·m] -
Stall Current [A] -
No Load Speed [rpm] 28.4
No Load Current [A] 1.32
Continuous Operation Voltage [V] 24.0
Torque [N·m] 3.9
Speed [rpm] 24.2
Current [A] 1.9
Resolution Resolution [deg/pulse] 0.0007
Step [pulse/rev] 502
Angle [degree] 360
Position Sensor Contactless absolute encoder Incremental encoder
Operating Temperature Min. [°C] -5
Max. [°C] 55
Motor BLDC (Maxon)
Baud Rate Min. [bps] 9,600
Max. [bps] 10,500,000
Control Algorithm PID
Gear Type Cycloid
Gear Material Metal
Case Material Metal
Dimensions (WⅹHⅹD) [mm] 54.0 X 108.0 X 54.0
Dimensions (WⅹHⅹD) [inch] 2.13 x 4.25 x 2.13
Weight [g] 710.00
Weight [oz] 25.04
Gear Ratio 251.4 : 1
Command Signal Digital Packet
Protocol Type Half duplex Asynchronous Serial Communication (8bit, 1stop, No Parity)
Link (Physical) RS485 Multi Drop Bus
ID 0 ~ 252
Feedback Position, Velocity, Current, Temperature, Voltage, External Port, etc
Protocol Type Protocol 2.0 Modbus
Operating Mode / Angle Current Control mode:Endless turn
Velocity Control mode:Endless turn
Position Control Mode:360 [deg]
Extended Position Control Mode
PWM Control Mode:Endless turn
Output [W] 40
Standby Current [mA] 40
1. All international orders are processed via DHL from KOREA (not USA) unless otherwise requested.
2. Orders are normally processed within a 2 week time period. A lead time is applicable for certain items. (Normally ships out within 3 working days when in stock).
3. If multiple orders are placed on the same day, they will be shipped in the same package, unless requested to ship separately by order. If an error is discovered in your order that requires change or cancellation, please contact us immediately. We will not be held responsible for any costs that may arise due to your negligence.
4. Please note that destination charges (import tax, customs duty, etc.) are not included in the shipping charges. We will not be able to calculate or pre-pay this fee for you.
5. If an order is placed and the payment is not settled within 14 days, it will automatically be cancelled. If necessary, please re-place the order and make the payment in a timely manner.
6. We recommend you to insure your orders to avoid lost or damaged shipments which is 1% from the total invoice value. We will not be held responsible for lost or damaged shipments.
1. If you are not completely satisfied with your order you may return it within 14 days from your shipment date for an exchange or refund. However, all non-defective products must be in their original packaging, and un-opened new condition. We will not be held responsible for return shipping charges.
All returns must go through the RMA process prior to being sent back to us.
Please note, we will not make any exchanges or repair unless WE HAVE ISSUED YOU AN RMA#.
Please check warranty.
2. Returned packages must include an RMA number on the outside of the package, as well as a copy of your printed invoice.
If you do not have your invoice, please include your name, address and phone number, so we may contact you regarding any questions we may have.
We have the right to refuse your shipment if we have not issued a RMA nubmer.
3. All returned items must be in there original package state. We are not responsible for damage to the print-head or circuitry as a result of improper handling, storage, or misuse.
When removing protective tape and devices please be sure not to damage these areas.
4. Requests for replacement or refunds will not be granted until your returned packages have been received.
5. Please allow up to 14 business days to process your refund from the time it reaches our warehouse, if you need an immediate replacement, we recommend that you place a new order and request a refund of the original order separately. We will not be held responsible for cancellatioin fees.
6. When returning any items, please confirm return address and keep note of the tracking number to avoid losing shipments.
We will not be held responsible for lost items.
7. We reserve the right to deny credit or replacements and charge the customer for parts and labor if the product returned are deemed satisfactory or non-defective.
8. We are not responsible for customer shipping costs to return non-defective or incorrectly ordered products.
9. Customers must obtain a Return Material Authorization('RMA') number by contacting Customer Service at contactus2@robotis.com. Returned products should be informed in advance before being returned.