DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in
one DC servo module.
MX-series is a new concept of DYNAMIXEL with advanced functions, such as precise control, PID control, 360 degree of position
control, and high speed communication.
Advanced durability, degree of precision, and wider control zone were achieved thanks to the newly applied CONTACTLESS ABSOLUTE ENCODER
360 degrees POSITION CONTROL without dead zone
4,096 PRECISE RESOLUTION by 0.088 degrees
SPEED CONTROL at ENDLESS TURN MODE
Reliability and accuracy were advanced in the position control through PID CONTROL
High baud rate up to 4.5Mbps
Torque control via current sensing
MX-64AR Bulk | 6 |
---|
Accesories (horn, cable, screw, etc.) are not included
Controller : CM-2+, CM-700, OpenCM9.04(+ OpenCM485 Expansion Board), OpenCR
Interface : USB2Dynamixel, U2D2
*NOT compatible with the HN05-N101 Set / T101 Set
ID : 1
Baud Rate : 57600bps
(User can change various settings including ID and baud rate according to environment)