...
Item Information

U2D2_INT

상품 선택옵션 0 개, 추가옵션 0 개

SKU 902-0132-000
Manufacturer ROBOTIS
Origin KOREA
Currency USD
Price $ 32.10

선택된 옵션

  • Quantity

상품 기본설명

Features

U2D2 is a small size USB communication converter that enables to control and to operate the DYNAMIXEL with the PC. 

It is smaller than the previous model and has mount holes to make it easier to install on robots. 

It uses the USB cable to connect to the PC and prevents damage of the USB terminals. 

It has both JST 3Pin connectors for TTL communication and JST 4Pin connectors for RS-485 communication embedded for easier control and access for the Dynamixel X and P-series. (Supports UART as well.) 


*Requires the convertible cable in order to use Dynamixels using Molex connector.

Package Components
U2D21
USB Micro-B Cable1

Robot Cable-X3P 

180mm (Convertible)

1

Robot Cable-X4P

180mm (Convertible)

1
H/W Specifications
Dimension48mm x 18mm x 14.6mm
Weight9g
Available Ports

- 3 Pin TTL Level : TTL Communication supported DYNAMIXEL

- 4 Pin RS-485 : RS-485 Communication supported DYNAMIXEL

- 4 Pin UART : Controllers that support 4 Pin UART(such as CM-150 and CM-200)

Baud RateMax 6Mbps
Compatible Products

Products requiring Molex-JST conversion cable :

- Included in the package

- Dynamixel AX/MX-Series Models (TTL and RS-485 versions)

- Dynamixel Pro Models (RS-485 version)

Products using basic JST cable :

- Dynamixel X-Series Models (except for XL-320, but can be used when modifying the cable)

- Dynamixel P-Series Models

- X3P and X4P Convertible cables  are included in the basic package and/or sold separately. 

Caution

U2D2 does not supply power to the DYNAMIXEL, therefore, an external power supply is required to provide power to the DYNAMIXEL.

DescriptionUSB2DynamixelU2D2
Used connector and switchPC to BoardUSB Male A ConnectorOX
Micro USB Female B JackXO
RS-232 CommunicationJ_DSUB9P MaleOX
UART Communication20010-WS04XO
RS-485 CommunicationMolex 4POX
JST 4PXO
TTL CommunicationMolex 3POX
JST 3PXO
Used communicationRS-232cOX
RS485OO
TTLOO
UARTXO
USB TO UART ICFT232RL(FTDI)Max 3MbpsX
FT232HL(FTDI)XMax 12Mbps
Supported OSWindowsOO
Linux (2.6.9 or later)OO
Mac OS-XOO
Mount HolesMounting holes for product fixationXO
DimensionWidth x Length x Height (mm)90x35x2042x18x14.6 
1. All international orders are processed via DHL from KOREA (not USA) unless otherwise requested.
2. Orders are normally processed within a 2 week time period. A lead time is applicable for certain items. (Normally ships out within 3 working days when in stock).
3. If multiple orders are placed on the same day, they will be shipped in the same package, unless requested to ship separately by order. If an error is discovered in your order that requires change or cancellation, please contact us immediately. We will not be held responsible for any costs that may arise due to your negligence.
4. Please note that destination charges (import tax, customs duty, etc.) are not included in the shipping charges. We will not be able to calculate or pre-pay this fee for you.
5. If an order is placed and the payment is not settled within 14 days, it will automatically be cancelled. If necessary, please re-place the order and make the payment in a timely manner.
6. We recommend you to insure your orders to avoid lost or damaged shipments which is 1% from the total invoice value. We will not be held responsible for lost or damaged shipments.
1. If you are not completely satisfied with your order you may return it within 14 days from your shipment date for an exchange or refund. However, all non-defective products must be in their original packaging, and un-opened new condition. We will not be held responsible for return shipping charges.
All returns must go through the RMA process prior to being sent back to us.
Please note, we will not make any exchanges or repair unless WE HAVE ISSUED YOU AN RMA#.
Please check warranty.
2. Returned packages must include an RMA number on the outside of the package, as well as a copy of your printed invoice.
If you do not have your invoice, please include your name, address and phone number, so we may contact you regarding any questions we may have.
We have the right to refuse your shipment if we have not issued a RMA nubmer.
3. All returned items must be in there original package state. We are not responsible for damage to the print-head or circuitry as a result of improper handling, storage, or misuse.
When removing protective tape and devices please be sure not to damage these areas.
4. Requests for replacement or refunds will not be granted until your returned packages have been received.
5. Please allow up to 14 business days to process your refund from the time it reaches our warehouse, if you need an immediate replacement, we recommend that you place a new order and request a refund of the original order separately. We will not be held responsible for cancellatioin fees.
6. When returning any items, please confirm return address and keep note of the tracking number to avoid losing shipments.
We will not be held responsible for lost items.
7. We reserve the right to deny credit or replacements and charge the customer for parts and labor if the product returned are deemed satisfactory or non-defective.
8. We are not responsible for customer shipping costs to return non-defective or incorrectly ordered products.
9. Customers must obtain a Return Material Authorization('RMA') number by contacting Customer Service at contactus2@robotis.com. Returned products should be informed in advance before being returned.