DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in one DC servo module.
The DYNAMIXEL 2XC
series can control two axis with a single module,
so it can be effectively applied to robot`s neck, shoulder, hip, wrist, and
ankle. The 2XC series adopts new features that allow 360 degrees
control mode with its contactless magnetic encoder and hollow back case
assembly structure. Metal gear(Cutting Process) and Coreless motor are used for
high durability. High compatibility with XL430, XM430, XH430.
1. Various Operating Modes
Velocity Control, Position Control, Extended Position Control, PWM Control
2. Profile Control for Smooth Motion Planning
3. Hollow Back Case Minimizes Cable Stress
4. Direct Screw
Assembly to the Case (Some parts)
5. Energy Saving with Reduced Current
2XC430-W250-T | 1 |
---|---|
Robot Cable-X3P 180mm | 1 |
Bolt M2.5x5 | 10 |
Bolt M2x5 | 10 |
* Idler Set(HN11-I101 Set) for assembling hinge frames are not included.
Controller : OpenCM9.04 + 485 Expansion Board, OpenCR1.0, CM-550
Interface : USB2Dynamixel, U2D2
ID(A) : 1
ID(B) : 2
Baud Rate : 57600bps
(User can change various settings including ID and baud rate according to environment)
DYNAMIXEL-X Series cable assembly through hollow case
Organize the entangled cable before assembling the back case.
Do not assemble the back case with entangled cable. The entangled cable can be squashed by the case and cause communication error.
The DYNAMIXEL-X Series adopted a new gold-plated JST connector for secure and reliable communication.
The connector used for previous Dynamixel is Molex.
Molex-JST conversion cable is not included with the purchase of 2XC430 Dynamixel, so you must purchase Molex-JST conversion cable separately to connect to the existing controller (OpenCM 485 expansion board, USB2Dynamixel).
Model Name | 2XC430-W250-T | |
---|---|---|
MCU | Cortex-M3 (72 [Mhz], 32 [bit]) | |
Input Voltage | Min. [V] | 6.5 | Recommended [V] | 12.0 | Max. [V] | 14.8 |
Performance Characteristics | Voltage [V] | 12.0 | Stall Torque [N·m] | 1.80 | Stall Current [A] | 1.4 | No Load Speed [rpm] | 64.0 | No Load Current [A] | 0.05 |
Continuous Operation | Voltage [V] | - | Torque [N·m] | - | Speed [rpm] | - | Current [A] | - |
Resolution | Resolution [deg/pulse] | 0.0879 | Step [pulse] | 4,096 | Angle [degree] | 360 |
Position Sensor | Contactless absolute encoder (12Bit, 360 [deg]) Maker : ams(www.ams.com), Part No : AS5601 | |
Operating Temperature | Min. [°C] | -5 | Max. [°C] | 72 |
Motor | Coreless | |
Baud Rate | Min. [bps] | 9,600 | Max. [bps] | 4,500,000 |
Control Algorithm | PID | |
Gear Type | Spur | |
Gear Material | Metal | |
Case Material | Engineering Plastic | |
Dimensions (WⅹHⅹD) [mm] | 36 X 46.5 X 36 | |
Dimensions (WⅹHⅹD) [inch] | 1.4 X 1.83 X 1.41 | |
Weight [g] | 102.00 | |
Weight [oz] | 3.60 | |
Gear Ratio | 257.4 : 1 | |
Command Signal | Digital Packet | |
Protocol Type | Half duplex Asynchronous Serial Communication (8bit, 1stop, No Parity) | |
Link (Physical) | TTL Level Multi Drop Bus | |
ID | 0 ~ 253 | |
Feedback | Position, Velocity, Load, Realtime tick, Trajectory, Temperature, Input Voltage, etc | |
Protocol version | 1.0 2.0(Default) | |
Operating Mode / Angle | Velocity Control mode:Endless turn Position Control Mode:360 [deg] Extended Position Control Mode:±256 [rev] PWM Control Mode:Endless turn | |
Output [W] | - | |
Standby Current [mA] | 49 |