DYNAMIXEL XW series are ROBOTIS’ first line of IP Level models, featuring a certified IP68 (1m, 24hr) rating and are designed for use in wet environments, underwater, and any outdoor applications where a sealed servo is necessary.
* XW series come with separate waterproof cable and extension cable.
1. 6 Operating Modes
(Torque Control, Velocity Control, Position Control, Extended Position Control, Current based Position Control, PWM Control)
2. Profile Control for Smooth Motion Planning
3. Improved Heat Sink Featuring an Aluminum Case
4. Direct Screw Assembly to the Case (without Nut Insert)
5. Energy Saving (Reduced Current from 100mA to 40mA)
6. 28.4% reduced volume compared to the MX-106
XW540-T140-R | 1 |
---|---|
HN13-N105 | 1 |
Robot Cable-WP 1000mm | 1 |
Robot Cable-WP 1000mm(Extension) | 1 |
Wrench Bolt WB M2.5x5 | 16 |
Wrench Bolt WB M2.5x4 | 10 |
Wrench Bolt WB M3x10 | 1 |
Controller : OpenCM9.04 485 Expansion Board, OpenCR1.0
Interface : USB2Dynamixel, U2D2
ID : 1
Baud Rate : 57600bps
(User can change various settings including ID and baud rate according to environment)
DYNAMIXEL XW series uses a waterproof cable.
One side has a waterproof connector and the other side has a JST connector.
Extension cable has waterproof connectors for both sides.
The OpenCR controller has a JST connector for direct connection, but since the OpenCM9.04 + OpenCM 485 expansion board only has a Molex connector, a conversion cable must be used by utilizing U2D2 PHB.
Model Name | XW540-T140-R | |
---|---|---|
MCU | Cortex-M3 (72 [Mhz], 32 [bit]) | |
Input Voltage | Min. [V] | 10.0 | Recommended [V] | 12.0 | Max. [V] | 14.8 |
Performance Characteristics | Voltage [V] | 12.0 | Stall Torque [N·m] | 6.90 | Stall Current [A] | 4.9 | No Load Speed [rpm] | 72.0 | No Load Current [A] | 0.07 |
Continuous Operation | Voltage [V] | - | Torque [N·m] | - | Speed [rpm] | - | Current [A] | - |
Resolution | Resolution [deg/pulse] | 0.0879 | Step [pulse] | 4 | Angle [degree] | 360 |
Position Sensor | Contactless absolute encoder (12 [bit], 360 [deg]) Maker : ams(www.ams.com), Part No : AS5045 | |
Operating Temperature | Min. [°C] | -5 | Max. [°C] | 80 |
Motor | Coreless (Maxon) | |
Baud Rate | Min. [bps] | 9,600 | Max. [bps] | 4,500,000 |
Control Algorithm | PID | |
Gear Type | Spur | |
Gear Material | Metal | |
Case Material | Metal(Front, Middle, Back) | |
Dimensions (WⅹHⅹD) [mm] | 33.5 x 58.5 x 45.9 | |
Dimensions (WⅹHⅹD) [inch] | 1.32 X 2.30 X 1.73 | |
Weight [g] | 185.00 | |
Weight [oz] | 5.82 | |
Gear Ratio | 145.6:1 | |
Command Signal | Digital Packet | |
Protocol Type | Half duplex Asynchronous Serial Communication (8bit, 1stop, No Parity) | |
Link (Physical) | RS485 Multi Drop Bus | |
ID | 0 ~ 252 | |
Feedback | Position, Velocity, Current, Realtime tick, Trajectory, Temperature, Voltage, External Port, etc. | |
Protocol version | 1.0 2.0(Default) | |
Operating Mode / Angle | Current Control mode:Endless turn Velocity Control mode:Endless turn Position Control Mode:360 [deg] Extended Position Control Mode:±256 [rev] Current-based Position Control Mode:±256 [rev] PWM Control Mode:Endless turn | |
Output [W] | - | |
Standby Current [mA] | 40 |