The XC330 series is a compact and lightweight DYNAMIXEL.
XC330 series is an upgraded version of XL330 series. It enhanced its durability by applying Metal Gear and Bearing.
*Please be aware that the voltage range is 3.7V ~ 6V.
Item | Quantity | Description |
---|---|---|
XC330-M288-T | 1 | DYNAMIXEL |
Robot Cable-X3P 180mm | 1 | TTL 3p cable(JST - JST) |
PHS M2x6 TAP | 6 | Bolts for horns |
PHS M2x8 TAP | 10 | Bolts for frames |
* Please purchase the frames for the X330 models separately.
* The idler and the idler cap are included in the FPX330-H101 4PCS Set. (Not sold as a standalone.)
Model Name | XC330-M288-T | |
---|---|---|
MCU | Cortex-M0+ (64 [MHz], 32bit) | |
Input Voltage | Min. [V] | 3.7 | Recommended [V] | 5.0 | Max. [V] | 6.0 |
Performance Characteristics | Voltage [V] | 5.0 | Stall Torque [N·m] | 0.93 | Stall Current [A] | 1.8 | No Load Speed [rpm] | 81.0 | No Load Current [A] | 0.08 |
Continuous Operation | Voltage [V] | - | Torque [N·m] | - | Speed [rpm] | - | Current [A] | - |
Resolution | Resolution [deg/pulse] | 0.0879 | Step [pulse/rev] | 4 | Angle [degree] | 360 |
Position Sensor | Contactless absolute encoder (12Bit, 360 [deg]) Maker : ams(www.ams.com), Part No : AS5601 | |
Operating Temperature | Min. [°C] | -5 | Max. [°C] | 60 |
Motor | Coreless | |
Baud Rate | Min. [bps] | 9,600 | Max. [bps] | 4,000,000 |
Control Algorithm | PID | |
Gear Type | Spur | |
Gear Material | Metal | |
Case Material | Engineering Plastic | |
Dimensions (WⅹHⅹD) [mm] | 20.0 x 34.0 x 26.0 | |
Dimensions (WⅹHⅹD) [inch] | 0.78 X 1.33 X 1.02 | |
Weight [g] | 23.00 | |
Weight [oz] | 0.81 | |
Gear Ratio | 288.4 : 1 | |
Command Signal | Digital Packet | |
Protocol Type | Half duplex Asynchronous Serial Communication (8bit, 1stop, No Parity) | |
Link (Physical) | TTL Level Multi Drop Bus | |
ID | 0 ~ 252 | |
Feedback | Position, Velocity, Current, Realtime tick, Trajectory, Temperature, Input Voltage, etc | |
Protocol Type | Protocol 2.0 Experimental S.BUS Experimental iBUS RC-PWM | |
Operating Mode / Angle | Current Control mode:Endless turn Velocity Control mode:Endless turn Position Control Mode:360 [deg Extended Position Control Mode:±256 [rev] Current-based Position Control Mode:±256 [rev] PWM Control Mode:Endless turn | |
Output [W] | - | |
Standby Current [mA] | 17 |