...
Item Information

OpenCR1.0

SKU 903-0257-000
Manufacturer ROBOTIS
Origin KOREA
Currency USD
Price $ 214.90

Out of stock.

This product is temporarily out of stock due to the global supply chain issue.

상품 기본설명

Features

OpenCR1.0 (Open-source Control module for ROS) is an open source robot controller embedded with a powerful MCU from the ARM Cortex-M7 line-up. 

The hardware, software, schematics, PCB Gerber, BOM, and firmware source codes of the OpenCR1.0, 

the main controller used in the official ROS education platform TurtleBot3, are accessible and open to the public. 

Supports RS-485 and TTL to control the Dynamixels, and offers UART, CAN and a variety of other communication environment, development tools such as Arduino IDE are available as well. 

It has the advantage of being able to operate more powerfully when used with a host controller such as SBC (Single Board Computer). 

It provides various exclusive sources based on ROS, so that you can maximize the functions of OpenCR1.0 when using ROS.

Package Components
OpenCR1.01
USB Micro B Cable1
H/W Specifications
MicrocontrollerSTM32F746ZGT6 / 32-bit ARM Cortex®-M7 with FPU (216MHz, 462DMIPS)
SensorsGyroscope 3Axis, Accelerometer 3Axis, Magnetometer 3Axis (MPU9250)
ProgrammerARM Cortex 10pin JTAG/SWD connector
USB Device Firmware Upgrade (DFU)
Serial
Extension pins32 pins (L 14, R 18) *Arduino connectivity
Sensor module x 4 pins
Extension connector x 18 pins
Communication circuitsUSB (Micro-B USB connector/USB 2.0/Host/Peripheral/OTG)
TTL (B3B-EH-A / Dynamixel)
RS485 (B4B-EH-A / Dynamixel)
UART x 2 (20010WS-04)
CAN (20010WS-04)
LEDs and buttonsLD2 (red/green) : USB communication
User LED x 4 : LD3 (red), LD4 (green), LD5 (blue)
User button x 2
PowersExternal input source
5 V (USB VBUS), 5-24 V (Battery or SMPS)
Default battery : LI-PO 11.1V 1,800mAh 19.98Wh
Default SMPS : 12V 5A
External output source
12V@1A(SMW250-02), 5V@4A(5267-02A), 3.3V@800mA(20010WS-02)
External battery Port for RTC (Real Time Clock) (Molex 53047-0210)
Power LED: LD1 (red, 3.3 V power on)
Reset button x 1 (for power reset of board)
Power on/off switch x 1
Dimensions105(W) X 75(D) mm
Mass60g
Diagram
Compatible Products

DYNAMIXEL X-Series 

DYNAMIXEL AX/MX Series (Requires Molex-JST convertible cable)

DYNAMIXEL P-Series (Requires Molex-JST convertible cable)

Robotis Sensor Products


1. All international orders are processed via DHL from KOREA (not USA) unless otherwise requested.
2. Orders are normally processed within a 2 week time period. A lead time is applicable for certain items. (Normally ships out within 3 working days when in stock).
3. If multiple orders are placed on the same day, they will be shipped in the same package, unless requested to ship separately by order. If an error is discovered in your order that requires change or cancellation, please contact us immediately. We will not be held responsible for any costs that may arise due to your negligence.
4. Please note that destination charges (import tax, customs duty, etc.) are not included in the shipping charges. We will not be able to calculate or pre-pay this fee for you.
5. If an order is placed and the payment is not settled within 14 days, it will automatically be cancelled. If necessary, please re-place the order and make the payment in a timely manner.
6. We recommend you to insure your orders to avoid lost or damaged shipments which is 1% from the total invoice value. We will not be held responsible for lost or damaged shipments.
1. If you are not completely satisfied with your order you may return it within 14 days from your shipment date for an exchange or refund. However, all non-defective products must be in their original packaging, and un-opened new condition. We will not be held responsible for return shipping charges.
All returns must go through the RMA process prior to being sent back to us.
Please note, we will not make any exchanges or repair unless WE HAVE ISSUED YOU AN RMA#.
Please check warranty.
2. Returned packages must include an RMA number on the outside of the package, as well as a copy of your printed invoice.
If you do not have your invoice, please include your name, address and phone number, so we may contact you regarding any questions we may have.
We have the right to refuse your shipment if we have not issued a RMA nubmer.
3. All returned items must be in there original package state. We are not responsible for damage to the print-head or circuitry as a result of improper handling, storage, or misuse.
When removing protective tape and devices please be sure not to damage these areas.
4. Requests for replacement or refunds will not be granted until your returned packages have been received.
5. Please allow up to 14 business days to process your refund from the time it reaches our warehouse, if you need an immediate replacement, we recommend that you place a new order and request a refund of the original order separately. We will not be held responsible for cancellatioin fees.
6. When returning any items, please confirm return address and keep note of the tracking number to avoid losing shipments.
We will not be held responsible for lost items.
7. We reserve the right to deny credit or replacements and charge the customer for parts and labor if the product returned are deemed satisfactory or non-defective.
8. We are not responsible for customer shipping costs to return non-defective or incorrectly ordered products.
9. Customers must obtain a Return Material Authorization('RMA') number by contacting Customer Service at contactus2@robotis.com. Returned products should be informed in advance before being returned.