...
Item Information

RH-P12-RN

Hand, Gripper

상품 선택옵션 0 개, 추가옵션 0 개

SKU 905-0022-000
Manufacturer ROBOTIS
Origin KOREA
Currency USD
Price $ 3,186.00

선택된 옵션

  • Quantity

상품 기본설명

Features

1-DOF Two-Finger Hand

Multi-functional robot hand with 2 fingers powered by 10W DC motor.

 

Adaptive Gripping Design

Passive Joints enable adaptive gripping for various shapes of objects.

 

Current Control (Force Control)

Torque control and current-based position control make it possible to pick up objects of various materials.

 

Light Weight & High Power

a 5kg high payload is delivered from a 500g light weighted robot hand.

 

Detachable Finger Tips

Detachable finger tips can be easily replaced with customized finger tips.

 

Intuitive and Simple Mounting

The robot band can be quickly mounted on a ROBOTIS Manipulator.

Simplified design enables easy mounting on custom applications.

 

Dynamixel 2.0 Protocol

The robot hand supports DYNAMIXEL 2.0 protocol for easy control.

Power and communication are connected via DYNAMIXEL BUS.

Package Components
RH-P12-RN1 (Assembled Product)
FRP42-A110K1
WB M3x820
Robot Cable-X4P 180mm1
Robot Cable-X4P 180mm (Convertible)1
Specifications
MCUST CORTEX-M4 (STM32F405 @ 168Mhz, 32bit)
Position SensorContactless Absolute Encoder (12bit, 360°)
MotorCoreless
Baud Rate9,600 bps ~ 10.5Mbps
Control AlgorythmPID Control
Degree of Precision0.088°
Operating ModeCurrent Control Mode
Current based Position Control Mode
Weight500g
Stroke0-106mm
Gear Ratio1181 : 1
Maximum Gripping Force170N
Recommended Payload5kg
Operating Temperature-5°C ~ 55°C
Nominal Voltage24V
Command SignalDigital Packet
Protocol TypeRS485 Asynchronous Serial Communication (8bit, 1stop, No Parity)
Physical ConnectionRS485 Multidrop BUS
ID0 ~ 252
FeedbackPosition, Velocity, Current, Temperature, Input Voltage, etc
MaterialFull Metal Gear, Metal Body
Standby Current30mA
Factory Default Settings
ID1
Baud Rate57600bps

Please make necessary modifications to ID, baud rate, etc. after purchase

Model Numbering
1. All international orders are processed via DHL from KOREA (not USA) unless otherwise requested.
2. Orders are normally processed within a 2 week time period. A lead time is applicable for certain items. (Normally ships out within 3 working days when in stock).
3. If multiple orders are placed on the same day, they will be shipped in the same package, unless requested to ship separately by order. If an error is discovered in your order that requires change or cancellation, please contact us immediately. We will not be held responsible for any costs that may arise due to your negligence.
4. Please note that destination charges (import tax, customs duty, etc.) are not included in the shipping charges. We will not be able to calculate or pre-pay this fee for you.
5. If an order is placed and the payment is not settled within 14 days, it will automatically be cancelled. If necessary, please re-place the order and make the payment in a timely manner.
6. We recommend you to insure your orders to avoid lost or damaged shipments which is 1% from the total invoice value. We will not be held responsible for lost or damaged shipments.
1. If you are not completely satisfied with your order you may return it within 14 days from your shipment date for an exchange or refund. However, all non-defective products must be in their original packaging, and un-opened new condition. We will not be held responsible for return shipping charges.
All returns must go through the RMA process prior to being sent back to us.
Please note, we will not make any exchanges or repair unless WE HAVE ISSUED YOU AN RMA#.
Please check warranty.
2. Returned packages must include an RMA number on the outside of the package, as well as a copy of your printed invoice.
If you do not have your invoice, please include your name, address and phone number, so we may contact you regarding any questions we may have.
We have the right to refuse your shipment if we have not issued a RMA nubmer.
3. All returned items must be in there original package state. We are not responsible for damage to the print-head or circuitry as a result of improper handling, storage, or misuse.
When removing protective tape and devices please be sure not to damage these areas.
4. Requests for replacement or refunds will not be granted until your returned packages have been received.
5. Please allow up to 14 business days to process your refund from the time it reaches our warehouse, if you need an immediate replacement, we recommend that you place a new order and request a refund of the original order separately. We will not be held responsible for cancellatioin fees.
6. When returning any items, please confirm return address and keep note of the tracking number to avoid losing shipments.
We will not be held responsible for lost items.
7. We reserve the right to deny credit or replacements and charge the customer for parts and labor if the product returned are deemed satisfactory or non-defective.
8. We are not responsible for customer shipping costs to return non-defective or incorrectly ordered products.
9. Customers must obtain a Return Material Authorization('RMA') number by contacting Customer Service at contactus2@robotis.com. Returned products should be informed in advance before being returned.
  • OpenMANIPULATOR-P, 6DOF Robot Arm
    $ 14,066.10
    Out of Stock