Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in one DC servo module.


DYNAMIXEL AX-series are used in ROBOTIS STEM, Premium, and GP. 

You can easily create various types of robots such as humanoid, 4 legged and 6 legged robot with the AX-series.


It can also be used as a wheel so that you can create a robot with a combination of wheel type and joint type in a single module.


By using a variety of high-strength engineering plastic option frames or by printing frames using a 3D printer, you can produce any type of robot at a low cost.


Package Components
AX-12A Bulk6
B01-HORN (Assembled)6

This package does not include frames, washer, bushing, nuts, cables, and bolts.

Accessories required for assembly are sold separately.

Compatible Products

Controller : CM-5, CM-510, CM530, CM-700, OpenCM9.04(+ OpenCM485 Expansion Board), OpenCR

Interface : USB2Dynamixel, U2D2

Factory Default Settings

ID : 1 

Baud Rate : 1Mbps


(User can change various settings including ID and baud rate according to environment)


Caution

Only AX-series frames can be used. Optional frames for MX-series and X-series cannot be used.