Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in

one DC servo module.

 

MX-series is a new concept of DYNAMIXEL with advanced functions, such as precise control, PID control, 360 degree of position

control, and high speed communication.

 

Advanced durability, degree of precision, and wider control zone were achieved thanks to the newly applied CONTACTLESS ABSOLUTE ENCODER

 

360 degrees POSITION CONTROL without dead zone

 

4,096 PRECISE RESOLUTION by 0.088 degrees

 

SPEED CONTROL at ENDLESS TURN MODE

 

Reliability and accuracy were advanced in the position control through PID CONTROL

 

High baud rate up to 4.5Mbps

Package Components
MX-28AT1
HN07-N1011
Thrust Washer (for horn)1
3P Cable 200mm1
Wrench Bolt WB M2.5x616
Wrench Bolt WB M2.5x81
Wrench Bolt WB M2x3 10
Nut M2.518
Compatible Products

Controller : CM-5, CM-510, CM530, CM-700, OpenCM9.04(+ OpenCM485 Expansion Board), OpenCR

Interface : USB2Dynamixel, U2D2

Factory Default Settings

ID : 1

Baud Rate : 57600bps


(User can change various settings including ID and baud rate according to environment)

Specification
Model Name MX-28AT
MCU Cortex-M3 (72 [Mhz], 32 [bit])
Input Voltage Min. [V] 10.0
Recommended [V] 12.0
Max. [V] 14.8
Performance Characteristics Voltage [V] 12.0
Stall Torque [N·m] 2.50
Stall Current [A] 1.4
No Load Speed [rpm] 55.0
No Load Current [A] 0.12
Continuous Operation Voltage [V] -
Torque [N·m] -
Speed [rpm] -
Current [A] -
Resolution Resolution [deg/pulse] 0.0879
Step [pulse] 4,096
Angle [degree] 360
Position Sensor Contactless absolute encoder (12 [bit], 360 [deg])
Maker : ams(www.ams.com), Part No : AS5045
Operating Temperature Min. [°C] -5
Max. [°C] 80
Motor Coreless (Maxon)
Baud Rate Min. [bps] 8,000
Max. [bps] 4,500,000
Control Algorithm PID
Gear Type Spur
Gear Material Precious Metal
Case Material Precious Metal(Front)
Engineering Plastic(Middle, Back)
Dimensions (WⅹHⅹD) [mm] 35.6 X 50.6 X 35.5
Dimensions (WⅹHⅹD) [inch] 1.40 X 1.99 X 1.40
Weight [g] 77.00
Weight [oz] 2.72
Gear Ratio 193 : 1
Command Signal Digital Packet
Protocol Type Half duplex Asynchronous
Serial Communication (8bit, 1stop, No Parity)
Link (Physical) TTL Level Multi Drop Bus
ID 0 ~ 253
Feedback Position, Temperature, Load, Input Voltage, etc
Protocol version 1.0(Default)
2.0
Operating Mode / Angle Wheel Mode:Endless turn
Joint Mode:360 [deg]
Multi-turn Mode:±28 [rev]
Output [W] -
Standby Current [mA] 100