Features

The temperature sensor is used to detect change in temperature.

It (excluding the connector part) is waterproof, so it can be used to detect temperature of liquids.

Rivets can be used to assemble the sensor onto robots.

Temperature detection range : -20º ~ 120º

Package Components
Temperature Sensor TPS-101
H/W Specifications
Weight18g
Dimension1m (including cable)
Compatible Products

CM-150, CM-200, CM-510, CM-530, OpenCM9.04, OpenCM7.0