Features

- This charger is intended for the Li-Po battery.  

- Uses the SMPS for power when charging, thus it must be accompanied with the SMPS 12V 5A.

- Support 2S and 3S Cell charge. (Exception, does not charge simultaneously)


Package Components

LIPO Battery Charger

LBC-010

1

* Battery and SMPS 12V 5A sold separately.

H/W Specifications
Input Voltage10 ~ 18V
Output Voltage

2S Cell: 8.4V

3S Cell : 12.6V

Output Current1.1A
Status

RED LED  : Charging

GREEN LED : Charge Complete

BLINKING RED LED  : Bad Battery Connection

Compatible Products

LIPO 11.1V Battery Set LB-010, LB-011, LB-012

Caution

- Do not apply heat, water or any other liquid on the battery.

- Do not take the battery apart.

- Do not use damaged batteries. (inflated, deformed, damaged, etc.)

- Do not charge 2S and 3S Cell together at once.

- When charging, make sure the battery is connected into the correct polarity.

- Do not charge when the battery is hot. Please charge after it has cooled off.

- Do not charge the battery when it is being used by the controller.
- When the battery is not being used or fully charged, please do not have it connected to a device. (to avoid discharge or damage)