Lead time : 6 weeks 

Features

Multi-purpose, low-cost manipulator

6 DOF (built with DYNAMIXEL PRO)

Modular structure for easy maintenance

Lightweight design for easy placement and mobility.

Endures payload suitable for small to mid scale operations.

Wide operation range

Suitable for repetitive and high precision operation

USB interface, RS-485 communication

Provides SDK for user programming

(provides examples of forward / inverse kinematics, profile control)

Package Components
Manipulator-H1 (Fully assembled)
Case1
U2D21
Extra cable set (4P, 2P)1
Screw Set (WB M2.5, etc.)1
USB memory (SDK, manual)1
4P Ext Hub2
H/W Specifications
DOF6
Payload (kg)3
Repeatability (mm)±0.05
Speed (Each joint, deg/sec)180
Weight (kg)5.5
Reach (mm)645
Rated Voltage (VDC)24
CommunicationRS-485 (Multi Drop Bus)
Motor Output / Joint

200W / 2ea

100W / 2ea

20W / 2ea

SoftwareROBOTIS Manipulator SDK
ControllerPC (Not included)
S/W Specifications

Arm access communication protocol library and examples

Arm control parameter setting and monitoring examples

Kinematics library (FK, IK) and examples

Joint / end point profile control library and examples

Actuator (DYNAMIXEL PRO) Features

All-in-one module

DC Motor + Controller + Driver + Sensor + Cycloid Reduction Gear

 

Small, Lightweight

Minimized module size with the self-developed small, lightweight, cycloid reduction gear

High weight to output rate (0.05Nm/g)

High shock resistance

 

Precise control and low backlash

Incremental encoder and contactless magnetic encoder for absolute positioning

Low backlash of 3~4arcmin

Performance data provided, tested by KOLAS (Korea Laboratory Accreditation Scheme)

 

Torque control using current sensor

High current sensing algorithm and current feedback control

Position, speed, and current control using an algorithm

 

Easy development environment

Provides C-based library

Provides various solution examples (C++, LabVIEW, C#, eclipse, JAVA, etc.)

Key Purpose

Research and Education

Experiment with kinematics and dynamics

Design and research two-armed robot system

Mobile robot system

 

Industrial Field Operation

Test and examination equipment

Small transport system

Caution

Control PC and power supply are not included.