Feature

Compact open source robot based on ROS.


Product Name: OpenManipulator-X

Model Name: RM-X52-TNM


It has a high payload as DYNAMIXEL XM-430 model is applied.  

Easy to use with PC or mobile platform such as TB3 Waffle Pi. 

Provides source code and development environment which helps you immediately operate it with TB3 Waffle Pi

You can freely select and use either PC or Controller e.g. OpenCR.

Provides a variety of open source software as well as 3D drawings and CAD data for research and development.

Package Component
XM430-W350-T5
Exclusive Plastic Frame Set1
FR12-H101K2
FR12-H104K1
FR12-S101K1
FR12-S102K2
HN12-I101 Set3
Robot Cable Set X3P (by length)5
Bolt & Nut Set1
Rubber Pad (Finger Tip)2 types x 2
Phillips Screwdriver1
Allen Wrench (by type)3
H/W Specification
DYNAMIXELXM430-W350-T
Power Supply (sold separately)12V
Freedom of degree5 (4DOF + 1DOF Gripper)
Payload500g
RPM (joint)46RPM
Weight (assembly)700g
Length380mm
Gripper stroke20~75mm
InterfaceTTL Level Multi Drop BUS
SoftwareROS. DYNAMIXEL SDK, Arduino, Processing
Controller (sold separately)PC, OpenCR
Various Applications
Sold Seperately
Power SupplySMPS 12V 5A, U2D2 Power Hub Board
ControllerOpenCR or PC
InterfaceU2D2
Etc.Base Plate-02
Caution

Power supply, and controller are not included.
Please purchase separately


Compatible with TB3 controller and power.


The assembly manual is not included, but you can download the PDF file on online for free.

(Refer to below link)

Package Contents