Autonomous Mobile Robot (Indoor)
The ROBOTIS House Ant is an indoor autonomous robot that offers a goods delivery service to residential complexes and office spaces. With manipulation capabilities, there are no changes required to existing infrastructures, and delivery services can be deployed easily.
Autonomous Mobile Robot (Outdoor)
The ROBOTIS Worker Ant is an outdoor self-driving robot that delivers goods and provides food delivery services. Based on AI (Deep Learning), robots can recognize the environments (including any obstacles) to assess and operate autonomously.
DYNAMIXEL, Robot Actuator
DYNAMIXEL (Dynamic + Cell) is a modular all-in-one (integrating motor, reducer, controller and communication) robot actuator, which enables easy designing of multi-jointed robot configurations and allows efficient motion control through its own network.
DYNAMIXEL DRIVE (DYD), Cycloid Gear
The DYNAMIXEL DRIVE (DYD) is a high-precision small speed reducer with a cycloid gear type, which offers superior impact resistance, with excellent precision and reliability in a compact design compared to harmonic drives.
Open Source Robots
ROBOTIS values being able to provide robot researchers and developers a system to create and build robots and aims to be a platform provider that closely works with various open platform sponsors.