Lithium-ion rechargeable battery.
PCM is incorporated to protect the battery from overcharge, discharge, and excessive current. Battery cover (blue) included for safety.
Li-ion Battery 3.7V 2600mAh LB-041 | 1 |
---|
* Battery charger (LBB-041) sold separately
Weight | 50g |
---|---|
Size | 24mm x 70mm x 27mm |
Voltage | 3.7V |
Capacity | 2600mAh |
Etc. | Cell type Li-ion 18650 PCM built-in (overcharge, discharge, excessive current protection) |
Controller : CM-150/151, OpenCM9.04
Battery Charger : Li-ion Battery Charger Set LBB-040, Li-ion Battery Charger Set LBB-041
- This battery can NOT be connected directly to the controller.
You will need the Li-ion Battery Charger Set (LBB-041) to connect to the controller (robot).
Detach the battery from the robot or controller when storing away.
When storing away the battery for a long time, make sure the battery life is around 50%.
Do not store it in wet or hot places.
※ The warranty for Li-ion Battery 3.7V 2600mAh LB-041 is 6 months.
- Do not drop or give impact.
- Do not operate while charging.
- Do not apply heat, water or any other liquid on the battery.
- Do not place in the microwave, washing machine or dryer.
- Do not use damaged batteries (inflated, deformed, damaged, etc.).
- Do not short circuit the polarity.
- Do not take the battery apart.
- When charging, make sure the battery is connected to the correct polarity.
- Do not charge when the battery is hot. Please charge after it has cooled off.
- Do not keep the battery connected to the controller when not in use.
※ LB-041(New Li-ion battery) cannot be recharged with LBB-040(Old Li-ion battery charger).
※ LBB-041(New Li-ion battery charger) can be recharged with LB-040(Old Li-ion battery).