-Equipped with 5 JST 3-pin connectors for easy port expansion.
-Can be used when the extension of the 3-pin communication/power line is needed in the middle of the robot system.
-Can be used for expansion when the controller lacks a 3-pin communication/power port.
| 3 Pin Expansion PCB | 1 |
|---|
Incompatible with RS-485 interface with 4 pins.
Incompatible with DYNAMIXEL AX and MX Series with a Molex connector.