Selfcheck
YES
Gears are OK. go to Step 3. | NO
go to step 2 |
YES
The motor is burnt. Request technical support. [code : D001] | NO
Gears are damaged. Replace gears. [code : D002] |
YES
The program is OK. Go to Step5. | NO
go to Step 4. |
YES
Go to Step 3. If already tried recovery then request repair. Request technical support. [code : D003] | NO
There is a hardware problem. Request technical support. [code : D004] |
YES
There is a problem with the motor drive. Request technical support. [code : D005] | NO
It is OK. Go to Step 6. |
YES
Communications are OK. Select the product to connect with. Go to Step 8.
| NO
Go to Step 7. |
YES
Communications are OK. Select the product to connect with. Go to Step 8. | NO
There is a problem with communications. Go to Step 4. |
YES
It is OK. | NO
Go to Step 9. |
YES
There is a problem with the potentiometer. Request technical support. [code : D006] | NO
There is a problem with the motor or motor drive. Request technical support. [code : D007] |